IESNA:LM-63-2002
[TEST]P821372
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-750-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]5000K, 70 CRI LEDS AND  MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5659
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1310 1315 1318 1319 1319 1319 1318 1317 1318 1315
1308 1300 1291 1281 1273 1278 1290 1293 1293 1293
1290 1297 1326 1336 1316 1311 1289 1244 1169 1064
953 832 669 494 303 109 48 44 37 29
22 16 11 7 4 2 1 0 0 0
0 0 0 0 0 0 0 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1314 1316 1318 1318 1318 1317 1316 1317 1315
1308 1300 1291 1281 1273 1278 1291 1295 1294 1292
1295 1296 1327 1346 1320 1319 1295 1250 1178 1078
966 843 674 498 296 103 48 44 37 29
22 16 11 7 3 2 1 1 0 0
0 0 0 0 0 0 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1314 1317 1318 1318 1319 1317 1317 1318 1315
1309 1301 1291 1284 1277 1287 1305 1309 1310 1306
1316 1324 1354 1385 1368 1356 1360 1310 1239 1155
1027 895 744 552 340 123 47 43 36 28
21 16 11 7 4 2 1 1 1 0
0 0 0 0 0 0 1 1 1 0
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1314 1317 1318 1318 1317 1318 1318 1320 1315
1310 1301 1293 1286 1284 1297 1318 1328 1330 1334
1338 1368 1405 1429 1443 1440 1422 1397 1324 1236
1118 988 805 604 379 129 45 41 34 27
20 15 10 7 4 2 2 1 1 1
1 1 1 1 0 0 0 1 1 0
0 1 1 0 1 1 1 1 1 1
1 1 1
1310 1314 1317 1318 1317 1317 1317 1319 1320 1317
1310 1303 1294 1287 1288 1306 1329 1338 1346 1350
1366 1393 1443 1487 1496 1474 1497 1465 1396 1298
1183 1036 847 642 402 155 41 37 31 24
19 13 9 6 4 2 2 1 1 1
1 1 1 1 1 1 0 1 1 1
0 1 1 1 1 1 1 1 1 1
1 1 1
1310 1313 1316 1316 1315 1315 1315 1317 1320 1314
1308 1301 1294 1287 1286 1304 1331 1343 1350 1353
1370 1402 1460 1502 1499 1496 1519 1486 1408 1316
1195 1046 867 660 414 151 37 33 28 22
17 12 8 5 3 2 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1314 1317 1317 1316 1315 1315 1318 1320 1314
1307 1300 1293 1287 1285 1304 1331 1343 1350 1353
1369 1403 1458 1502 1500 1495 1514 1491 1406 1308
1189 1049 865 650 404 160 36 33 28 22
16 12 8 5 3 2 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1312 1314 1315 1313 1312 1312 1313 1315 1311
1304 1296 1288 1281 1281 1297 1323 1332 1338 1340
1355 1385 1435 1474 1480 1468 1483 1455 1384 1283
1159 1009 835 620 387 129 30 27 22 18
13 10 7 4 2 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1313 1315 1314 1313 1312 1311 1311 1311 1306
1300 1292 1283 1275 1272 1285 1305 1313 1314 1317
1323 1352 1388 1417 1420 1417 1404 1373 1302 1216
1091 945 771 569 342 104 22 20 17 13
10 7 5 3 2 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1310 1311 1311 1309 1307 1305 1305 1305 1301
1294 1285 1275 1265 1261 1267 1282 1286 1288 1284
1289 1303 1331 1353 1341 1332 1322 1275 1197 1103
980 845 688 498 286 74 14 13 11 8
6 5 3 2 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1310 1310 1309 1307 1305 1303 1302 1300 1296
1288 1278 1266 1252 1240 1241 1246 1244 1237 1227
1219 1214 1228 1238 1218 1211 1189 1142 1073 979
868 745 588 422 233 52 5 5 4 3
2 2 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1310 1310 1309 1307 1305 1302 1301 1300 1295
1286 1275 1260 1242 1230 1225 1228 1221 1209 1197
1179 1171 1179 1165 1147 1140 1118 1076 1004 909
814 694 546 388 209 52 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1309 1309 1309 1306 1304 1301 1300 1300 1294
1283 1269 1251 1233 1217 1213 1213 1204 1188 1168
1152 1136 1135 1127 1093 1084 1068 1025 964 882
781 670 530 379 204 48 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1308 1308 1307 1306 1303 1301 1301 1300 1292
1275 1255 1233 1212 1193 1187 1184 1170 1151 1124
1105 1091 1087 1079 1048 1032 1031 1000 947 879
786 682 557 404 228 49 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1309 1309 1308 1306 1303 1301 1301 1299 1286
1264 1241 1215 1190 1167 1161 1156 1140 1113 1089
1064 1059 1056 1044 1016 993 976 968 930 877
798 702 575 427 253 59 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1308 1307 1306 1304 1302 1300 1300 1298 1279
1252 1224 1194 1165 1142 1133 1123 1099 1070 1037
1011 995 982 948 877 782 683 673 644 602
550 482 394 293 176 43 0 0 0 1
1 0 0 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1
1310 1308 1308 1306 1304 1301 1300 1301 1297 1274
1244 1214 1180 1145 1113 1098 1084 1055 1016 974
938 912 879 811 683 502 310 296 274 253
224 190 151 107 61 13 0 0 0 0
1 0 0 1 1 1 1 0 1 1
1 1 0 1 0 0 0 0 1 0
0 0 0 0 1 1 1 1 1 1
1 1 1
1310 1307 1308 1305 1303 1300 1299 1299 1296 1273
1239 1202 1161 1121 1084 1064 1039 1000 959 907
862 816 761 681 530 323 139 126 115 103
89 73 55 38 19 3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1
1310 1307 1307 1305 1302 1300 1298 1297 1295 1275
1239 1195 1149 1102 1058 1027 993 947 891 831
767 714 631 514 366 185 55 50 45 40
35 28 20 13 6 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1
1310 1306 1306 1304 1302 1299 1296 1295 1294 1275
1238 1192 1142 1089 1038 1000 958 900 835 761
688 600 499 377 227 94 4 2 1 1
1 1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1
1310 1306 1305 1304 1301 1298 1295 1294 1293 1275
1236 1191 1139 1083 1031 988 941 886 818 744
659 564 461 328 185 66 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1
1310 1305 1304 1303 1300 1297 1294 1293 1292 1272
1235 1189 1137 1080 1027 984 937 880 813 741
651 556 450 324 177 60 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1
